2.92mm Variable Phase Shifter with an Adjustable Phase Range of 0 to 360 Degrees and from 18 GHz to 40 GHz
SKU: FMPH1000
Key Specifications
Key Specifications. |
Connector In Series | 2.92mm |
Connector In Gender | Female |
Connector In Impedance | 50 Ohm |
Connector Out Series | 2.92mm |
Connector Out Gender | Female |
Maximum VSWR | 2:1 |
Maximum Insertion Loss | 2.5 dB |
Maximum Power | 100 Watts |
Peak Power | 3,000 KW |
Description
2.92mm Variable Phase Shifter with an Adjustable Phase Range of 0 to 360 Degrees and from 18 GHz to 40 GHz
Coaxial RF variable phase shifter FMPH1000 is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF variable phase shifter is manufactured with 2.92mm connectors and has a phase adjustment of 0 degrees. This 2.92mm 0 degree variable phase shifter is rated for a minimum frequency of 18 GHz and a maximum frequency of 40 GHz.
Fairview Microwave variable phase shifter with 2.92mm connectors has a maximum input power of 100 Watts. RF variable phase shifter design for part number FMPH1000 is rated for a maximum VSWR of 2:1. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.
Our 2.92mm 0 degree variable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a variable phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our warehouse in the as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.