Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

26 dB Gain Block Amplifier Operating From 50 MHz to 4 GHz with 23 dBm P1dB and SMA

SKU: SPA-040-26-002-SMA
Pricing
QUANTITYPRICE
1-4$1,010.00
5-9$969.60
10-24$929.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SPA-040-26-002-SMA
Datasheet
SPA-040-26-002-SMA
3D CAD Model (.step)
Key Specifications
Key Specifications.
Power Output23 dBm P1dB
Frequency, Min50 MHz
Frequency, Max4 GHz
Gain26 dB
Noise Figure, Max6 dB
Noise Figure, Typ5 dB
RF Input VSWR, Max1.8
Voltage, DC Min11.5 Volts
Voltage, DC Max13 Volts
Connector SeriesSMA
Description

26 dB Gain Block Amplifier Operating From 50 MHz to 4 GHz with 23 dBm P1dB and SMA

RF gain block amplifier SPA-040-26-002-SMA from Fairview is only one amp of a large number of radio frequency amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave gain block amplifier is a connectorized gain block version manufactured with SMA connectors. Our SMA gain block amplifier design has a 26 dB gain.

Fairview Microwave RF 26 dB gain block amplifier part number SPA-040-26-002-SMA is rated for power output of 23 dBm. This radio frequency gain-block amplifier is built to be rated for a minimum frequency of 50 MHz and a maximum of 4 GHz. Additional RF specs on this 26 dB gain block amp from Fairview Microwave can be found on the RF gain blocks datasheet specifications PDF above.

This 26 dB gain block amplifier is just part of more than one million RF, microwave and millimeter wave components in-stock. Our gain block RF amplifier is ready for same day purchasing and shipping worldwide. Fairview also stocks a big selection of other radio frequency amp products that ship same day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.