Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Test 3.5mm Male to 3.5mm Male Cable FM160FLEX Coax

SKU: FMC4141914
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-160FLEX
RF Cable TypeFM-160FLEX
RF Cable Impedance50
Description

Test 3.5mm Male to 3.5mm Male Cable FM160FLEX Coax and RoHS Compliant

RF cable assembly part number FMC4141914 test 3.5mm male to 3.5mm male cable FM160FLEX coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Test 3.5mm male to 3.5mm male cable FM160FLEX coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 3.5mm cable connection on one end and a 3.5mm cable connection on the other end. Our 3.5mm cable assembly has a male gender on end one and male on end two. 3.5mm cable FMC4141914 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 3.5mm male to 3.5mm male cable assembly FMC4141914 is built with FM160FLEX coax and it is a flexible design. Our 3.5mm cable assembly is manufactured with 50 Ohm 3.5mm to 50 Ohm 3.5mm cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 3.5mm male to 3.5mm male cable can be found on its specifications datasheet PDF above.

3.5mm male to 3.5mm male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 3.5mm to 3.5mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 3.5mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.