To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

3.5mm Male to 3.5mm Female Cable RG402 Type .141 Coax

SKU: FMCA2787
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-SR141CU-STR
RF Cable TypeFM-SR141CU-STR
RF Cable Impedance50
Length0 inches
Description

3.5mm Male to 3.5mm Female Cable RG402 Type .141 Coax

RF cable assembly part number FMCA2787 3.5mm male to 3.5mm female cable RG402 type .141 coax from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 50 Ohm like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with a 3.5mm cable connection on one end and a 3.5mm cable connection on the other end. Our 3.5mm cable assembly has a male plug on end one and female female on end two. 3.5mm cable FMCA2787 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 3.5mm male to 3.5mm female cable assembly FMCA2787 is built with RG402 Type .141 coax and it is a semi-rigid coax design. Our 3.5mm cable assembly is manufactured with 50 Ohm 3.5mm to 50 Ohm 3.5mm cable connectors and has a 50 Ohm impedance. RF specs for this 3.5mm male to 3.5mm female cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA2787 can also be used in the other direction as a 3.5mm female to 3.5mm male cable because the assembly operates in both directions.

3.5mm male to 3.5mm female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 3.5mm to 3.5mm cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 3.5mm cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.