To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1 MHz to 43.5 GHz Absorptive Digital Control Attenuator, 31.5 dB, 6 Bits, 0.5 dB Step Size, Field Replaceable 2.92mm

SKU: FMAT5015
Pricing
QUANTITYPRICE
1-4$8,530.00
5-9$8,188.80
10-24$7,847.60
25-99$7,506.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignTTL Controlled
Maximum Frequency43.5 GHz
Impedance50 Ohm
VSWR Maximum2.2:1
Connector Series 12.92mm
Connector Gender 1Female
Connector Series 22.92mm
Connector Gender 2Female
Description

1 MHz to 43.5 GHz Absorptive Digital Control Attenuator, 31.5 dB, 6 Bits, 0.5 dB Step Size, Field Replaceable 2.92mm

Digital attenuator FMAT5015 from Fairview Microwave is manufactured in a coaxial programmable step attenuator design. Our connectorized programmable digital step attenuator has an input RF connector that’s 2.92mm. This digital attenuator with 2.92mm connectors has female gender for input / output ports and a 50 Ohm impedance. This TTL Controlled attenuator is a great option for test and measurement, electronic warfare, microwave radio, radar, space systems, SATCOM and commercial wireless applications.

Fairview’s PIN diode programmable step attenuator is constructed to precise RF and microwave industry specifications and has a typical attenuation value of 31.5 dB. This high-quality bench-top active digital attenuator has 10 dB and 7 dB maximum and typical insertion loss respectively. Our 31.5 dB digital step attenuator with field replaceable 2.92mm connectors is built to operate across a frequency ranging from 1 MHz to 43.5 GHz. This radio frequency TTL Controlled digital attenuator with field replaceable 2.92mm connectors has a maximum VSWR of 2.2:1 and you can find more step attenuator datasheet specifications above.

Fairview Microwave’s FMAT5015 attenuator with field replaceable 2.92mm connectors have 6-bit control along with 0.5 dB of attenuation step size. Our 6-bit TTL Controlled programmable attenuator comes with an operational temperature ranging from -40 deg C to 85 deg C. This 2.92mm threaded attenuator has an aluminum body with gold plating. The bench-top active digital attenuator has 1.7:1 of typical VSWR and 200 ns typical switching time.

Fairview Microwave coaxial digital variable step attenuator part number FMAT5015 is in-stock at our Allen, TX United States facility. Our TTL control adjustable digital RF attenuator that is programmable, and PIN diode is only part of over one million components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality TTL Controlled programmable digital attenuator with that meets your requirements.