To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

40 dB Gain Limiting Amplifier Operating From 6 GHz to 18 GHz with -20 to 20 dBm Pin, 19 dBm Psat and SMA

SKU: SLA-180-40-40-SMA
Pricing
QUANTITYPRICE
1-4$3,210.00
5-9$3,081.60
10-24$2,953.20
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Gain40 dB
Power Output19 dBm Psat
Power Input Min-20 dBm
Power Input Max+15 dBm
Frequency, Min6 GHz
Frequency, Max18 GHz
Noise Figure, Max4 dB
RF Output VSWR Max2:1
Connector SeriesSMA
Description

40 dB Gain Limiting Amplifier Operating From 6 GHz to 18 GHz with -20 to +15 dBm Pin, 19 dBm Psat and SMA

RF limiting amplifier SLA-180-40-40-SMA from Fairview is only one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave limiting amplifier is a connectorized high gain version manufactured with SMA connectors. Our SMA limiting amplifier design has a 40 dB minimum gain .

Fairview Microwave RF 40 dB gain limiting amplifier part number SLA-180-40-40-SMA is rated for power output Psat of 19 dBm, power input minimum of -20 dBm and a maximum of +15 dBm. This radio frequency limiting amplifier is constructed to be rated for a minimum frequency of 6 GHz and a maximum of 18 GHz. Additional RF specs on this high gain limiting amp from Fairview Microwave can be found on the RF limiting amplifier datasheet specifications PDF above.

This high gain limiter amplifier is part of more than one million RF, microwave and millimeter wave components in-stock. Our limiting RF amplifier is ready for same-day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.