To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

40 dB Gain 1.5 dB NF Low Noise High Gain Amplifier Operating From 1.2 GHz to 1.4 GHz with 15 dBm P1dB and SMA

SKU: SLNA-014-40-35-SMA
Pricing
QUANTITYPRICE
1-4$457.15
5-9$438.86
10-24$420.58
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Gain40 dB
Power Output15 dBm P1dB
Frequency, Min1.2 GHz
Frequency, Max1.4 GHz
Noise Figure, Max1.5 dB
DesignHigh Gain
Voltage, DC Max13.2 Volts
Current, DC Max250 mA
Connector SeriesSMA
Description

40 dB Gain 1.5 dB NF Low Noise High Gain Amplifier Operating From 1.2 GHz to 1.4 GHz with 15 dBm P1dB and SMA

RF low noise amplifier SLNA-014-40-35-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 15 dBm. Our SMA medium power low noise amplifier design has a 40 dB minimum gain.

Fairview RF medium power high gain LNA amplifier part number SLNA-014-40-35-SMA is rated for a gain flatness of 1 dB with a P1dB of 15 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 1.2 GHz and a maximum of 1.4 GHz. Additional specs on this high gain medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power high gain amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.