To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1000 to 2500 MHz SMA GaN Power Amplifier, 7W, L & S Bands, 28V, 35% Efficiency and Class AB

SKU: FMAM5083
Pricing
QUANTITYPRICE
1-4$4,884.20
5-9$4,786.52
10-24$4,688.83
25-99$4,591.15
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMAM5083
Datasheet
FMAM5083
3D CAD Model (.step)
Key Specifications
Key Specifications.
Frequency, Min1 GHz
Frequency, Max2.5 GHz
Gain, Typical45 dB
3rd Intercept Point, Typ35.5 dB
Voltage, DC Typ28 Volts
Voltage, DC Max30 Volts
Current, DC Typ1,250 mA
Description

1000 to 2500 MHz SMA GaN Power Amplifier, 7W, L & S Bands, 28V, 35% Efficiency and Class AB

RF power amplifier FMAM5083 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 7 dBm. Our SMA medium power RF amplifier design has a 45 dB typical gain.

Fairview RF medium power high gain amplifier part number FMAM5083 is rated with a Psat of 7 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 1 GHz and a maximum of 2.5 GHz. Additional specs on this high gain medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 7 dBm RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.