To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Voltage Variable PIN Diode Attenuator from 0 to 60 dB 4 GHz to 8 GHz and SMA 15-Pin D-Subminiature Control

SKU: SAA-0408-060-SMA
Pricing
QUANTITYPRICE
1-4$3,564.29
5-9$3,421.72
10-24$3,279.15
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next