Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

75 Ohm BNC Male (Plug) to Mini BNC Female (Jack) Adapter, Nickle Plated Brass Body

SKU: SM3532
Pricing
QUANTITYPRICE
1-24$33.19
25-49$31.53
50-99$29.87
100-249$28.54
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 919
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2Mini BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 275 Ohm
Frequency, MinDC
Frequency, Max2 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Description

75 Ohm BNC Male (Plug) to Mini BNC Female (Jack) Adapter, Nickle Plated Brass Body

BNC adapter SM3532 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC to Mini BNC adapter is a coaxial adapter design with a 75 Ohm impedance. This 75 Ohm BNC adapter is manufactured to precise RF adapter specifications .

BNC to Mini BNC adapter is constructed with male gender on side 1 and female on side 2. SM3532 BNC male to Mini BNC female coaxial adapter from Fairview is a straight body style. This straight BNC connector adapter is an in-line RF adapter design.

Fairview male BNC to female Mini BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight BNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC and Mini BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.