Fixed Antenna Operates From 2.4 GHz to 2.5 GHz With a Nominal 11 dBi Gain N Female Input Connector Rated
SKU: SANT-2013
Key Specifications
Key Specifications. |
Antenna Type | Fixed |
Polarization | Vertical |
Minimum Frequency | 2.4 GHz |
Maximum Frequency | 2.5 GHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Maximum Input VSWR | 1.5:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.