Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Bulkhead Slide-On Connector For RG402, .141 SR Cable, Solder/Non-Solder Contact

SKU: FMCN1199
Pricing
QUANTITYPRICE
1-24$18.99
25-49$18.04
50-99$17.09
100-249$16.33
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1199
Datasheet
FMCN1199
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Non-Solder Contact
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency22 GHz
Termination TypeCoax
Interface Type 1RG402
Interface Type 2.141 SR
Description

BMA Plug (Male) Bulkhead Slide-On Connector For RG402, .141 SR Cable, Solder/Non-Solder Contact

FMCN1199 BMA plug bulkhead coaxial slide-on connector from Fairview Microwave has an interface type of RG402, .141 SR and a 50 Ohm impedance. This BMA plug bulkhead connector uses shield attachment of solder/non-solder contact attachment for the contact. Our plug BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.

BMA plug bulkhead coaxial slide-on RF connector has a ptfe dielectric type and a VSWR of 1.28:1. This Fairview Microwave BMA coaxial connector has a brass body with tri-metal plating. Our FMCN1199 BMA connector uses bronze contact and a tri-metal plating material. This BMA plug bulkhead coaxial slide-on RF connector is RoHS compliant, you can find this BMA plug bulkhead coaxial slide-on connector datasheet specifications above.

Fairview Microwave plug BMA bulkhead connector purchases will ship the same day. Our bulkhead BMA plug RG402 / .141 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.