Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle BMA Plug (Male) Slide-On PCB Connector Surface Mount, Solder

SKU: FMCN1218
Pricing
QUANTITYPRICE
1-9$197.52
10-24$189.62
25-99$181.71
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 256
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1218
Datasheet
FMCN1218
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

Right Angle BMA Plug (Male) Slide-On PCB Connector Surface Mount, Solder

FMCN1218 RA BMA plug PCB slide-on connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This BMA plug connector uses shield attachment of solder attachment for the contact. Our plug BMA right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Right angle BMA plug PCB slide-on RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave BMA PCB connector has a brass body with gold plating. Our FMCN1218 BMA RA connector uses brass contact and a gold plating material. This BMA plug right angle PCB slide-on RF connector is RoHS compliant, you can find this BMA plug right angle PCB slide-on connector datasheet specifications above.

Fairview Microwave RA plug BMA connector purchases will ship the same day. Our BMA right angle plug surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.