Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) Bulkhead Isolated Ground Connector Solder Cup Terminal, .350 inch D Hole, Solder

SKU: FMCN1353
Pricing
QUANTITYPRICE
1-24$13.59
25-49$12.91
50-99$12.23
100-249$11.69
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 122
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1353
Datasheet
FMCN1353
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency1 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

BNC Female (Jack) Bulkhead Isolated Ground Connector Solder Cup Terminal, .350 inch D Hole, Solder

FMCN1353 BNC female bulkhead isolated ground terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This BNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female BNC terminal connector provides a minimum frequency of DC and a maximum frequency of 1 GHz.

BNC female bulkhead isolated ground terminal RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave BNC terminal connector has a brass body with nickel plating. Our FMCN1353 BNC connector uses brass contact and a nickel plating material. This BNC female bulkhead isolated ground terminal RF connector is RoHS compliant, you can find this BNC female bulkhead isolated ground terminal connector datasheet specifications above.

Fairview Microwave female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.