To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male (Plug) to BNC Male (Plug) Cable RG174 Coax UP To 1 GHz

SKU: FMC0808174
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG-174
RF Cable Impedance50
Description

BNC Male (Plug) to BNC Male (Plug) Cable RG174 Coax UP To 1 GHz

RF cable assembly part number FMC0808174 BNC male (plug) to BNC male (plug) cable RG174 coax UP to 1 GHz from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. BNC male (plug) to BNC male (plug) cable RG174 coax UP to 1 GHz, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BNC cable connection on one end and a BNC cable connection on the other end. Our BNC cable assembly has a male gender on end one and male on end two. BNC cable FMC0808174 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview BNC male to BNC male cable assembly FMC0808174 is built with RG174 coax and it is a flexible design. Our BNC cable assembly is manufactured with 50 Ohm BNC to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BNC male to BNC male cable can be found on its specifications datasheet PDF above.

BNC male to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.