Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male (Plug) Connector For LMR-400, LMR-400-DB Cable, Crimp/Non-Solder Contact

SKU: EZ-400-BM-X
Pricing
Price: $19.99 
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 55
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1LMR-400
Interface Type 2LMR-400-DB
Description

BNC Male (Plug) Connector For LMR-400, LMR-400-DB Cable, Crimp/Non-Solder Contact

EZ-400-BM-X BNC male coaxial connector from Fairview Microwave has an interface type of LMR-400, LMR-400-DB and a 50 Ohm impedance. This BNC male connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our male BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

BNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave BNC coaxial connector has a brass body with tri-metal plating. Our EZ-400-BM-X BNC connector uses copper contact and a tri-metal plating material. This BNC male coaxial RF connector is RoHS compliant, you can find this BNC male coaxial connector datasheet specifications above.

Fairview Microwave male BNC connector purchases will ship the same day. Our BNC male LMR-400 / LMR-400-DB connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.