Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle BNC Male (Plug) Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

SKU: FMCN1372
Pricing
QUANTITYPRICE
1-24$16.79
25-49$15.95
50-99$15.11
100-249$14.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 137
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypeCoax
Interface Type 1RG55
Interface Type 2RG142
Interface Type 3RG223
Interface Type 4RG400
Description

Right Angle BNC Male (Plug) Connector For RG55, RG142, RG223, RG400 Cable, Crimp/Solder

FMCN1372 RA BNC male coaxial connector from Fairview Microwave has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. This BNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male BNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

Right angle BNC male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave BNC coaxial connector has a brass body with nickel plating. Our FMCN1372 BNC RA connector uses brass contact and a nickel plating material. This BNC male right angle coaxial RF connector is RoHS compliant, you can find this BNC male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male BNC connector purchases will ship the same day. Our BNC right angle male RG55 / RG142 / RG223 / RG400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.