Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Triax Jack to BNC Triax Jack Adapter 3 Lug,High Temp

SKU: SM6726
Pricing
QUANTITYPRICE
1-24$64.99
25-49$61.74
50-99$58.49
100-249$55.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 27
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BNC Triax
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Series 2BNC Triax
Connector Gender 2Jack
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max3 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Description

BNC Triax Jack to BNC Triax Jack Adapter 3 Lug,High Temp

BNC Triax adapter SM6726 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC Triax to BNC Triax adapter is a coaxial adapter design with a impedance. This BNC Triax adapter is manufactured to precise RF adapter specifications .

BNC Triax to BNC Triax adapter is constructed with jack gender on side 1 and jack on side 2. SM6726 BNC Triax jack to BNC Triax jack coaxial adapter from Fairview is a straight body style. This straight BNC Triax connector adapter is an in-line RF adapter design.

Fairview jack BNC Triax to jack BNC Triax adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight BNC Triax adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC Triax coaxial cables that ship quickly from our facility for all your RF adapter component needs.