To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Bulkhead Isolated Ground BNC Triax Female (Jack) to BNC Triax Female (Jack) Adapter,High Temp

SKU: SM6730
Pricing
QUANTITYPRICE
1-24$87.99
25-49$84.47
50-99$81.83
100-249$80.07
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 63
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM6730
Datasheet
SM6730
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1BNC Triax
Connector Gender 1Female
Connector Polarity 1Standard
Connector Series 2BNC Triax
Connector Gender 2Female
Connector Polarity 2Standard
Frequency, MinDC
Frequency, Max500 MHz
Adapter Body StyleStraight
Connector Mount Method 1Bulkhead
Connector Mount Method 2None
Description

Bulkhead Isolated Ground BNC Triax Female (Jack) to BNC Triax Female (Jack) Adapter,High Temp

BNC Triax adapter SM6730 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC Triax to BNC Triax adapter is a coaxial adapter design with a impedance. This BNC Triax adapter is manufactured to precise RF adapter specifications .

BNC Triax to BNC Triax adapter is constructed with female gender on side 1 and female on side 2. SM6730 bulkhead isolated ground BNC Triax female to BNC Triax female coaxial adapter from Fairview is a straight body style. This straight BNC Triax connector adapter is an in-line RF adapter design.

Fairview female BNC Triax to female BNC Triax adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight bulkhead isolated ground BNC Triax adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC Triax coaxial cables that ship quickly from our facility for all your RF adapter component needs.