Design Eliminates Signal Loss, Optimizes RF Performance for High-Frequency Applications
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has announced the launch of its new spring-loaded adapters for the SMP, SMPM and SMPS connector series. Available in a variety of lengths, the adapters are designed to meet the needs of high-frequency applications where reliability and precision are critical.
The new adapters offer enhanced performance for RF connectivity, making them essential for industries such as telecommunications, aerospace and defense. They eliminate gaps between the bullet and receptacle, ensuring optimal signal transmission and minimal signal loss.
The spring-loaded design accommodates variations in PCB tolerance, which can be a big challenge in high-frequency environments. With low voltage standing wave ratio (VSWR) and guaranteed performance under compression, these adapters offer excellent RF performance, even in demanding conditions. Additionally, they support a frequency range from DC to 65 GHz, making them suitable for a wide array of applications that require high-frequency precision and consistency.
“Our new spring-loaded adapters solve common issues in RF systems by providing a reliable, flexible connection that ensures signal integrity,” said Senior Product Line Manager Amar Ganwani. “Whether in telecommunications, aerospace or defense, these adapters optimize RF performance in high-frequency environments.”
Fairview Microwave’s new spring-loaded adapters for the SMP, SMPM and SMPS connector series are in stock and available for same-day shipping. For inquiries, please call +1 (972) 649-6678.