Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

400 to 470 MHz, 3 dBi Folded Diploe Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR

SKU: FMANED1014
Pricing
QUANTITYPRICE
1-24$225.99
25-49$214.69
50-99$203.39
100-249$194.35
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMANED1014
Datasheet
FMANED1014
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeDipole
Design TypeDipole
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency400 MHz
Maximum Frequency470 MHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Max Input Power100
Description

400 to 470 MHz, 3 dBi Folded Diploe Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR

Fairview Microwave’s FMANED1014 is an omni directional 5G / LTE outdoor dipole vertical antenna that ships same day from our facility certified to ISO 9001:2015. The part number FMANED1014 with a band type is a omni directional dipole series antenna.

With an impedance of 50 Ohms and max input power of 100 Watts, the FMANED1014 dipole vertical antenna is well suited for military communications, trunking, public safety, industrial communication, and amateur radio applications. The model FMANED1014 dipole designed for high reliability in extreme weather conditions can withstand temperatures between -40° - 80° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 400 MHz-470 MHz, N Type female omni directional dipole connector antennas. Designed for high-power applications, this 3 dBi gain N type, female omni directional dipole antenna transmits high-power signals with better coverage.

Fairview’s FMANED1014 has a Radome made of aluminum alloy and comes from a facility certified to ISO 9001:2015, that uses a rigorous Quality Management System (QMS). Suited for all weather operation, our commercial grade, vertical dipole antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight aluminum alloy radome. The included bracket, hardware along with female connector and aluminum alloy radome, makes installation effortless.

This rugged, Type N connector has an overall length of 12.5in, width of 13.6in, and weighs 10.56lbs. Use our on-line ordering system to purchase your FMANED1014 dipole omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).