FM-F141HF Flexible Coax Cable Blue FEP Jacket
SKU: FM-F141HF
Key Specifications
Key Specifications. |
Generic Name | FM-F141HF |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 70 % |
Jacket Diameter | 0.163 in |
Jacket Material | FEP |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 13 dB |
Frequency, Max | 31 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.82 in |
Coax Type | Coax |
Description
FM-F141HF Flexible Coax Cable Blue FEP Jacket
FM-F141HF coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-F141HF coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable FM-F141HF is constructed with a 0.163 inch diameter and FEP jacket.
FM-F141HF flexible 50 Ohm coax cable with FEP jacket is rated for a 31 GHz maximum operating frequency. This 50 Ohm 0.163 inch diameter and flexible coax cable is built with a shield count of 2.
Fairview Microwave FM-F141HF coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. FM-F141HF coax cable specs for this wire properties can be found on its RF coax cable FM-F141HF datasheet PDF specifications above.
FM-F141HF cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-F141HF coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.