To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Hermetically Sealed 2.4mm Female to 2.4mm Female 4 Hole Flange Adapter 50GHz VSWR1.35, MIL-STD-348B

SKU: FMAD1338
Pricing
QUANTITYPRICE
1-9$384.99
10-24$377.29
25-99$369.59
100-249$361.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.4mm
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max50 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Stainless Steel
Connector Body Plating 1Passivated
Connector Mount Method 24 Hole Flange
Connector Body Material 2Stainless Steel
Connector Body Plating 2Passivated
Description

Hermetically Sealed 2.4mm Female to 2.4mm Female 4 Hole Flange Adapter 50GHz VSWR1.35, MIL-STD-348B

2.4mmadapter FMAD1338 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our hermetically sealed threaded 2.4mm to threaded 2.4mm adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 2.4mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.35:1.

This threaded 2.4mm to threaded 2.4mm adapter is constructed with female gender on side 1 and female gender on side 2. FMAD1338 2.4mm female to 2.4mm female coaxial adapter from Fairview Microwave has a straight body style. This straight 2.4mm connector adapter is an in-line RF adapter design. Additionally, RF adapters can be utilized to protect connectors on expensive equipment where the number of connect and disconnect cycles is high.

Our MIL-STD-202, Method 206 in-series connection type RF adapter operates to 50 GHz, makes connections in tight spaces easier. The stainless steel RF adapter can be used to make connections between two connector types that would not otherwise mate. This 2.4mm adapter is constructed from beryllium copper contact with gold contact plating. The Fairview Microwave's FMAD1338 in-series RF adapter has a passivated connector plating and operates at a temperature range of -40 to 165 degrees C.This hermetically sealed RF adapter has a maximum insertion loss of 0.56 dB and prevents the leakage of gases, making it suitable for high pressure or vacuum applications or whenever an airtight seal is required.

Fairview Microwave 2.4mm female to 2.4mm female adapter is part of over one million RF microwave and millimeter wave components in stock. Our straight 2.4mm adapter is ready for same business day purchase and shipping worldwide. We also stock and/or custom build 2.4mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.