To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

5.125 GHz to 5.875 GHz, SMA, GaN Bi-Directional Amplifier, C-Band, 10W Psat, 43dB Tx Gain, 20% Efficiency, 2 microsec speed, Autosensing

SKU: FM15B5006
Pricing
QUANTITYPRICE
1-4$15,800.00
5-9$15,168.00
10-24$14,536.00
25-99$13,904.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM15B5006
Datasheet
FM15B5006
3D CAD Model (.step)