Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

HN Male (Plug) Connector For RG214, RG9, RG225, RG393 Cable, Crimp/Solder

SKU: FMCN1092
Pricing
QUANTITYPRICE
1-24$56.99
25-49$54.14
50-99$51.29
100-249$49.01
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 568
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesHN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG214
Interface Type 2RG9
Interface Type 3RG225
Interface Type 4RG393
Description

HN Male (Plug) Connector For RG214, RG9, RG225, RG393 Cable, Crimp/Solder

FMCN1092 HN male coaxial connector from Fairview Microwave has an interface type of RG214, RG9, RG225, RG393 and a 50 Ohm impedance. This HN male connector uses shield attachment of crimp/solder attachment for the contact. Our male HN coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

HN male coaxial RF connector has a teflon dielectric type and a VSWR of 1.35:1. This Fairview Microwave HN coaxial connector has a brass body with nickel plating. Our FMCN1092 HN connector uses brass contact and a nickel plating material. This HN male coaxial RF connector is RoHS compliant, you can find this HN male coaxial connector datasheet specifications above.

Fairview Microwave male HN connector purchases will ship the same day. Our HN male RG214 / RG9 / RG225 / RG393 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom HN cable connector assemblies that will ship quickly from our location.