Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

.141 Semi-rigid Formable Coax Cable Jacket

SKU: FM-SR141TB-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$11.59
25-49$11.01
50-99$10.43
100-249$9.97
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 229
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic Name.141 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
No. of Shields1
Attenuation at 1 Ghz.12 dB
Power, Max at 1 Ghz.400 Watts
RF Shielding110 dB
Frequency, Max20 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.625 in
Coax TypeCoax
Description

.141 Semi-rigid Formable Coax Cable Jacket

FM-SR141TB coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR141TB-BULK coax cable is manufactured in a formable design and has a 50 Ohm impedance.

.141 Semi-rigid FM-SR141TB-BULK formable 50 Ohm coax cable is rated for a 20 GHz maximum operating frequency. This 50 Ohm formable coax cable is built with a shield count of 1 and RF shielding of 110 dB.

Fairview Microwave FM-SR141TB coax is constructed with PTFE dielectric and a maximum operating temperature of 125 degrees C. FM-SR141TB coax cable specs for this wire properties can be found on its RF coax cable FM-SR141TB datasheet PDF specifications above.

FM-SR141TB cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR141TB coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.