To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

IP68 Waterproof 75 Ohm F Male to 75 Ohm F Male Cable 393.7 inches RG6 Coax

SKU: FMCA2384-1000CM
Pricing
QUANTITYPRICE
1-24$15.72
25-49$14.93
50-99$14.15
100-249$13.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 100
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCA2384-1000CM
Datasheet
FMCA2384-1000CM
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2F
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberRG6
RF Cable Impedance75
Length393.7 inches
IP RatingIP68
Description

IP68 Waterproof 75 Ohm F Male to 75 Ohm F Male Cable 393.7 inches RG6 Coax and RoHS

RF cable assembly part number FMCA2384-1000CM when properly mated IP68 waterproof 75 Ohm F male to 75 Ohm F male cable 393.7 inches RG6 coax and RoHS cable from Fairview Microwave is just one of a huge selection of coaxial cables for radio, antenna, and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. The 75 Ohm IP68 like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave waterproof RF coaxial assembly is manufactured with a type F cable connection on one end and a F cable connection on the other end. Our type F cable assembly has a male plug on end one and male plug on end two. F type cable FMCA2384-1000CM IP68 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview IP68 F type male to F male cable assembly FMCA2384-1000CM is built with RG6 and it is a coax design. Our IP68 type F cable assembly is manufactured with 75 Ohm type F to 75 Ohm F cable connectors and has a 75 Ohm impedance. RF specs for this type F male to F male cable can be found on its specifications datasheet PDF above.

Type F male to F male IP68 coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality F type to F cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of waterproof IP68 type F cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.