Times Microwave LMR-240 Low Loss Flexible Coax Cable Black PE Jacket
SKU: LMR-240
Key Specifications
Key Specifications. |
Generic Name | LMR-240 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 84 % |
Jacket Diameter | 0.24 in |
Jacket Material | PE |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 8 dB |
RF Shielding | 90 dB |
Frequency, Max | 5.8 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.75 in |
Minimum Bend Radius, Repeated | 2.5 in |
Coax Type | Coax |
Description
Times Microwave LMR-240 Low Loss Flexible Coax Cable Black PE Jacket
LMR-240 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave LMR-240 coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This low loss flexible 50 Ohm coax cable LMR-240 is constructed with a 0.24 inch diameter and PE jacket.
LMR-240 flexible 50 Ohm coax cable with PE jacket is rated for a 5.8 GHz maximum operating frequency. This 50 Ohm 0.24 inch diameter and low loss flexible coax cable is built with a shield count of 2 and RF shielding of 90 dB.
Fairview Microwave LMR-240 coax is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. Times Microwave LMR-240 coax cable specs for this wire properties can be found on its RF coax cable LMR-240 datasheet PDF specifications above.
LMR-240 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This Times Microwave low loss LMR-240 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.