To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low Loss N Male to SMB Plug Cable RG-316 Coax

SKU: FMC00309
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316
RF Cable TypeRG316
RF Cable Impedance50
Description

Low Loss N Male to SMB Plug Cable RG-316 Coax

RF cable assembly part number FMC00309 low loss N male to SMB plug cable RG-316 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low loss N male to SMB plug cable RG-316 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a SMB cable connection on the other end. Our type N cable assembly has a male gender on end one and plug on end two. Type N cable FMC00309 is built in a male to plug coaxial assembly design and will ship quickly after the purchase.

Fairview type N male to SMB plug cable assembly FMC00309 is built with RG-316 coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm SMB cable connectors and has a 50 Ohm impedance for the cable. RF specs for this N type male to SMB plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC00309 can also be used as a SMB plug to type N male cable because the assembly operates in both directions.

N type male to SMB plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to SMB cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.