To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Lowpass Filter Operating From DC to 3 GHz With SMA Female Connectors

SKU: FMFL025
Pricing
QUANTITYPRICE
1-9$497.99
10-24$478.07
25-99$458.15
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMFL025
Datasheet
FMFL025
3D CAD Model (.step)
Key Specifications
Key Specifications.
Min FrequencyDC
Max Frequency3 GHz
Maximum Insertion Loss1 dB
Impedance50 Ohm
Input Max VSWR1.5:1
Maximum Power10 Watts
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Description