Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, MCX Jack Connector Solder Attachment .042 inch End Launch PCB

SKU: FMCN44279
Pricing
QUANTITYPRICE
1-9$35.08
10-24$33.68
25-99$32.27
100-249$30.87
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 35
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypePCB
Interface Type 1.042 inch End Launch
Description

RF PCB Connector, MCX Jack Connector Solder Attachment .042 inch End Launch PCB

FMCN44279 MCX jack PCB connector has an interface type of MCX jack which is compatible with .042 inch end launch cables and a 50 Ohm impedance. Fairview Microwave's MCX jack connector uses solder as an attachment method. Our jack MCX PCB connector operates at a minimum frequency of DC and a maximum frequency of 6 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This MCX jack RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave MCX jack PCB connector has a PTFE dielectric type. Fairview Microwave's MCX PCB connector has a brass body with gold over nickel plating. Our FMCN44279 connector uses beryllium copper contact. This push-on RF connector can operate at temperatures ranging from -65 to +165 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

The radio frequency connector is made from brass along with a contact life of 500 cycles or more. Our high-quality FMCN44279 connector features a 10 µin minimum body plating specification. This MCX connector has a gold over nickel inner contact plating. Fairview Microwave’s MCX jack connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.

This Fairview Microwave jack MCX connector will ship the same business day as purchased. Our MCX jack connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.