Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Plug Non-Magnetic Connector Solder Attachment for PCB

SKU: FMCN45871
Pricing
QUANTITYPRICE
1-24$36.19
25-49$34.74
50-99$33.66
100-249$32.93
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 13
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodPCB
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1PCB
Description

MCX Plug Non-Magnetic Connector Solder Attachment for PCB

FMCN45871 MCX plug PCB coaxial connector has an interface type of MCX plug which is compatible with PCB cables and a 50 Ohm impedance. This coaxial RF interconnect is made of non-magnetic materials that allow RF power to be carried in a magnetic field without creating distortion. Fairview Microwave's MCX plug PCB connector uses solder as an attachment method. Our plug MCX coaxial connector operates at a minimum frequency of DC and a maximum frequency of 6 GHz. This MCX plug RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave MCX plug PCB coaxial connector has a maximum VSWR of 1.08:1. This non-magnetic RF interconnect is suitable for use in MRI and other medical imaging equipment, medical technology, lab and test equipment, and other non-magnetic RF applications. Fairview Microwave MCX coaxial connector has a beryllium copper body with gold over copper plating. Our FMCN45871 connector uses bronze contact. This push-on RF connector can operate at temperatures ranging from -55 to +125 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our MCX plug RF connector with coaxial termination has a 0.05 dB maximum insertion loss. The radio frequency connector is made from beryllium copper along with a contact life of 500 cycles or more. This MCX connector has a gold over copper inner contact plating. The non-magnetic RF interconnect has a high signal-to-noise ratio (SNR) and low level of magnetic susceptibility. Fairview Microwave’s non-magnetic MCX plug connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.

This Fairview Microwave non-magnetic plug MCX PCB connector will ship the same business day as purchased. Our PCB MCX plug connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.