Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Plug (Male) Connector for RG316, RG174, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SKU: SC9413A
Pricing
QUANTITYPRICE
1-24$13.79
25-49$13.10
50-99$12.41
100-249$11.86
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,073
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC9413A
Datasheet
SC9413A
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188
Interface Type 40.100 inch
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

MCX Plug (Male) Connector for RG316, RG174, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SC9413A MCX plug coaxial connector from Fairview Microwave has an interface type of RG316, RG174, RG188, 0.100 inch, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This MCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

MCX plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.35:1. This Fairview Microwave MCX coaxial connector has a brass body with gold plating. Our SC9413A MCX connector uses brass contact and a gold plating material. This MCX plug coaxial RF connector is RoHS compliant, you can find this MCX plug coaxial connector datasheet specifications above.

Fairview Microwave plug MCX connector purchases will ship the same day. Our MCX plug RG316 / RG174 / RG188 / 0.100 inch / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.