To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, MCX Plug Connector Solder Attachment Surface Mount PCB

SKU: FMCN44229
Pricing
QUANTITYPRICE
1-24$25.18
25-49$23.92
50-99$22.66
100-249$21.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Termination TypePCB
Interface Type 1Surface Mount
Description

RF PCB Connector, MCX Plug Connector Solder Attachment Surface Mount PCB

FMCN44229 MCX plug PCB connector has an interface type of MCX plug which is compatible with surface mount cables and a 50 Ohm impedance. Fairview Microwave's MCX plug connector uses solder as an attachment method. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This MCX plug RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave MCX plug PCB connector has a PTFE dielectric type. Fairview Microwave's MCX PCB connector has a brass body with gold plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

This MCX connector has a gold inner contact plating.

This Fairview Microwave plug MCX connector will ship the same business day as purchased. Our MCX plug connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.