To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MMCX Jack (Female) PCB Connector Surface Mount, Solder

SKU: SC9574
Pricing
QUANTITYPRICE
1-24$2.00
25-49$1.90
50-99$1.80
100-249$1.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 203
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMMCX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

MMCX Jack (Female) PCB Connector Surface Mount, Solder

SC9574 MMCX jack PCB connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This MMCX jack connector uses shield attachment of solder attachment for the contact. Our jack MMCX PCB connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

MMCX jack PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave MMCX PCB connector has a brass body with gold plating. Our SC9574 MMCX connector uses beryllium copper contact and a gold plating material. This MMCX jack PCB RF connector is RoHS compliant, you can find this MMCX jack PCB connector datasheet specifications above.

Fairview Microwave jack MMCX connector purchases will ship the same day. Our MMCX jack surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MMCX cable connector assemblies that will ship quickly from our location.