To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female (Jack) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

SKU: EZ-400-NF
DISCONTINUED PRODUCT
Replaced By: EZ-400-NF-X
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1LMR-400
Description

N Female (Jack) Connector For LMR-400 Cable, Crimp/Non-Solder Contact

EZ-400-NF N female coaxial connector from Fairview Microwave has an interface type of LMR-400 and a 50 Ohm impedance. This N female connector uses shield attachment of crimp/non-solder contact attachment for the contact. Our female N coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

N female coaxial RF connector has a teflon dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our EZ-400-NF N connector uses beryllium copper contact and a nickel plating material. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.

Fairview Microwave female N connector purchases will ship the same day. Our N female LMR-400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.