N Female (Jack) Connector For LMR-400 Cable, Clamp/Solder
SKU: EZ-400-NF-X
Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Maximum Frequency | 3 GHz |
Termination Type | Coax |
Interface Type 1 | LMR-400 |
Description
N Female (Jack) Connector For LMR-400 Cable, Clamp/Solder
EZ-400-NF-X N female coaxial connector from Fairview Microwave has an interface type of LMR-400 and a 50 Ohm impedance. This N female connector uses shield attachment of clamp/solder attachment for the contact. Our female N coaxial connector provides a minimum frequency of Error and a maximum frequency of 3 GHz.
N female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our EZ-400-NF-X N connector uses beryllium copper contact and a nickel plating material. This N female coaxial RF connector is RoHS compliant, you can find this N female coaxial connector datasheet specifications above.
Fairview Microwave female N connector purchases will ship the same day. Our N female LMR-400 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.