To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Male (Plug) Connector For 0.400 inch, LMR-400, LMR-400-DB, LMR-400-UF Cable, Crimp/Solder

SKU: SC9116
Pricing
QUANTITYPRICE
1-24$29.19
25-49$27.73
50-99$26.27
100-249$25.10
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 247
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 10.400 inch
Interface Type 2LMR-400
Interface Type 3LMR-400-DB
Interface Type 4LMR-400-UF
Description

N Male (Plug) Connector For 0.400 inch, LMR-400, LMR-400-DB, LMR-400-UF Cable, Crimp/Solder

SC9116 N male coaxial connector from Fairview Microwave has an interface type of 0.400 inch, LMR-400, LMR-400-DB, LMR-400-UF and a 50 Ohm impedance. This N male connector uses shield attachment of crimp/solder attachment for the contact. Our male N coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

N male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave N coaxial connector has a brass body with nickel plating. Our SC9116 N connector uses brass contact and a nickel plating material. you can find this N male coaxial connector datasheet specifications above.

Fairview Microwave male N connector purchases will ship the same day. Our N male 0.400 inch / LMR-400 / LMR-400-DB / LMR-400-UF connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom N cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.