Fairview Microwave’s Newest Line Supports Frequencies Down to 320 MHz
IRVINE, Calif. – Fairview Microwave, an Infinite Electronics brand and a leading provider of RF, microwave and millimeter-wave products, has announced the launch of its new low-frequency waveguide standard gain horns, designed specifically for test and measurement applications.
The new line is well suited for characterizing antennas and wireless systems. Models are available in WR-510, WR-650 and WR-770 sizes, both 10 dBi and 15 dBi gain options, and type-N female connectors.
The waveguide standard gain horns support frequency ranges down to 320 MHz, addressing a significant gap in the market for low-frequency testing solutions. With frequency options extending up to 2.20 GHz, the product line offers exceptional versatility, allowing users to select the right configuration for their specific needs.
The horns are built for durability and long-lasting performance, even in challenging environments. They are constructed from high-grade aluminum and finished with a corrosion-resistant powder coating. They provide consistent gain versus frequency, making them reliable tools for engineers and technicians seeking accurate and repeatable measurements.
“Our new waveguide standard gain horns deliver exceptional low-frequency performance and consistent gain, giving engineers the precision and reliability they need for accurate test and measurement applications,” said Senior Product Line Manager Kevin Hietpas.
The new low-frequency waveguide standard gain horns are in stock and available for same-day shipping. For inquiries, please call +1 (972) 649-6678.