Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Drop-In 90 Degree Hybrid Coupler From 2 GHz to 6 GHz Rated To 100 Watts

SKU: FMCP1056
Pricing
QUANTITYPRICE
1-24$32.02
25-49$30.42
50-99$28.82
100-249$27.54
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesPin
DesignHybrid
Minimum Frequency2 GHz
Maximum Frequency6 GHz
Maximum Input Power100 Watt
Description