Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Drop-In 90 Degree Hybrid Coupler From 225 MHz to 450 MHz Rated To 400 Watts

SKU: FMCP1035
Pricing
QUANTITYPRICE
1-9$50.17
10-24$48.16
25-99$46.16
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesPin
DesignHybrid
Minimum Frequency225 MHz
Maximum Frequency450 MHz
Maximum Input Power400 Watt
Description