To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Drop-In 90 Degree Hybrid Coupler from 400 MHz to 1 GHz Rated to 400 Watts

SKU: FMCP1038
Pricing
QUANTITYPRICE
1-9$47.45
10-24$45.55
25-99$43.65
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesPin
DesignHybrid
Minimum Frequency400 MHz
Maximum Frequency1 GHz
Maximum Input Power400 Watt
Description