To help protect your sensitive receivers and components, such as low-noise amplifiers (LNAs) and other devices, our complete range of broadband high-power coaxial RF limiters do their job effortlessly. Fairview Microwave’s high power RF limiter components operate over a broad range of frequencies – from 0.5 GHz to 40 GHz, depending on the model. They have a limiting threshold between 3 to 10 dBm and low leakage power of 10 to 15 dBm. That is not all; they also display high continuous wave (CW) power handling up to 200-Watts peak power and a fast recovery time of 10 to 100 nanoseconds.
When it comes to protecting their sensitive RF receiver components from high power signals that could result in irreparable damage to the system, or even suppressing even-order harmonics under extreme conditions, designers and engineers around the world rely on Fairview Microwave's wide selection of broadband high-power coaxial limiters, such as the SML-0518-01-14-SMA, SML-0618-10-15-SMA, SML-0218-01-14-SMAH and SML-1840-01-18-K models. These RF limiters offer industry-leading performance and are well suited for applications across industries, including electronic warfare, military and space, military communication systems, weapon systems, instrumentation, fiber optic communication systems, radar, SATCOM, point-to-point radio, telecom and R&D.
Our broadband high-power RF coaxial limiters are guaranteed to operate over temperature ranges from -54° C to +85° C. Thanks to their 50 Ohm hybrid designs that utilize limiting diode circuitry, Fairview Microwave’s limiters for RF do not require any external matching components. They are constructed with high-gel and come in ruggedized packages that are designed to meet MIL-STD-202 environmental conditions for humidity, shock, vibration, and altitude and temperature cycle.
All our radio frequency broadband high-power coaxial limiters are in stock and available for same-day shipping. With low or no minimum order quantities, they are ready to ship at once.