Click on a product below for more details.
Model No.
Frequency
(GHz)
Noise
Output
ENR (dB)
Typical ENR
Flatness
(dB)
Temperature
Coefficient / Noise
Output Variation
Typical
VSWR
Calibrated
Freqeuncies
(MHz)
Bias
Voltage
(Vdc)
DC
Connector
RF Output
Connector
Product
Image
FMNG1000 | 0.00001 - 2 |
15 |
+ 1.5 |
< 0.01 dB/oC |
1.25:1 |
10, 100, |
+28 |
DC Pin |
SMA |
||
FMNG1019 | 0.00001 - 2 |
15 |
+ 1.5 |
< 0.01 dB/oC |
1.25:1 |
10, 100, |
+28 |
BNC |
SMA |
||
FMNG1001 | 0.00001 - 2 |
30 |
+ 1.5 |
< 0.01 dB/oC |
3.0:1 |
10, 100, |
+28 |
DC Pin |
SMA |
||
FMNG1020 | 0.00001 - 2 |
30 |
+ 1.5 |
< 0.01 dB/oC |
3.0:1 |
10, 100, |
+28 |
BNC |
SMA |
||
FMNG1002 | 0.01 -6 |
15 |
+ 2 |
< 0.01 dB/oC |
1.35:1 |
1 GHz |
+28 |
DC Pin |
SMA |
||
FMNG1021 | 0.01 -6 |
15 |
+ 2 |
< 0.01 dB/oC |
1.35:1 |
1 GHz |
+28 |
BNC |
SMA |
||
FMNG1003 | 0.01 -6 |
26 |
+ 2 |
< 0.01 dB/oC |
1.75:1 |
1 GHz |
+28 |
DC Pin |
SMA |
||
FMNG1004 | 1 - 18 |
15 |
+ 2 |
< 0.01 dB/oC |
1.5:1 |
1 GHz |
+28 |
DC Pin |
SMA |
||
FMNG1022 | 1 - 18 |
15 |
+ 1.5 |
< 0.01 dB/oC |
1.5:1 |
1 GHz |
+28 |
BNC |
SMA |
||
FMNG1005 | 1 - 18 |
23 |
+ 2 |
< 0.01 dB/oC |
3.0:1 |
1 GHz |
+28 |
DC Pin |
SMA |
||
Broadband Calibrated Noise Sources from Fairview Microwave
Fairview Microwave’s calibrated noise sources cover frequency bands from 10 KHz to 18 GHz. Their performance specifications include output ENR levels ranging from 15 dB to 30 dB and typical VSWR levels as low as 1.25:1. Depending on the model, calibrated frequency points are at 10 MHz, 100 MHz, 1000 MHz, 2000 MHz and 1 GHz steps.
The temperature coefficient of these noise sources is < 0.01 dB/°C and noise output variation is < 0.1 dB/%V. Designs incorporate 50 Ohm hybrid circuit board assemblies that use packaged noise diodes and other discrete components which are tuned for optimum performance. Assemblies are enclosed in rugged metal packages that use an SMA female output connector and depending on the model, the DC connector is either solder pin or BNC female.
All models in this product line are designed to meet MIL-STD-202F environmental test conditions for humidity, shock and vibration, and all models have an EAR99 export classification.
Model No.
Frequency
(GHz)
Noise
Output
ENR (dB)
Typical ENR
Flatness
(dB)
Temperature
Coefficient / Noise
Output Variation
Typical
VSWR
Calibrated
Freqeuncies
(MHz)
Bias
Voltage
(Vdc)
DC
Connector
RF Output
Connector
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689