1-800-715-4396
Fairview Microwave

Features

  • K-Band Center Frequency: 24.125 GHz
  • Mechanical Tuning Range: +/- 1.0 GHz
  • Phase Noise: -95 dBc/Hz @ 100 KHz offset
  • Output Power: +10 dBm min
  • Frequency Stability: -0.20 MHz/°C
  • WR-42 UG-595/U Waveguide Flange

Applications

  • Transceivers
  • Radio Communications
  • Radar
  • Doppler Sensors
  • Police Speed Radar Guns
  • Security Screening

FMWGN1001 WR-42 Waveguide Gunn Oscillator
with a Center Frequency of 24.125 GHz

Click here to view our entire line of RF products.

QUESTIONS?

Connect

© 2019 Infinite Electronics, Inc. Fairview Microwave

is a registered trademark of Infinite Electronics, Inc.

sales@fairviewmicrowave.com

Toll-free: 800-715-4396

Phone: 972-649-6678

Fax: 972-649-6689