To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Flexibility VNA Cables

VNA test cables up to 50 and 70 GHz

High Flexibility VNA Cables
  • Max. phase variation +/- 6° to 50 GHz and +/- 8° to 70 GHz
    with flexure
  • VSWR of 1.3:1 to 50 GHz and 1.4:1 to 70 GHz
  • Standard and NMD 1.85mm and 2.4mm connector options
  • Flexible VNA cable series rated up to 5,000 mating cycles
  • Up to 100,000 flex cycles
  • Swept right angle connector options available
  • Highly flexible stainless steel braided armoring
  • Designed for accurate and repeatable measurements

High Flexibility VNA Cables

Our lines of high frequency VNA test cables display excellent electrical properties such as wonderful phase stability of +/- 6° at 50 GHz and +/- 8° at 70 GHz as well as VSWR of 1.3:1 at 50 GHz and 1.4:1 at 70 GHz. The 50 GHz assemblies are terminated with 2.4mm connectors while the 70 GHz versions utilize 1.85mm connectors. The braided stainless steel armoring surrounding the coax provides a rugged, but flexible cable with a flex life exceeding 100,000 cycles, making these test cables ideal for use in semiconductor probe testing, precise bench top testing as well as lab/production testing where the need for a highly flexible, yet durable cable solution is required.

The VNA test cables are also equipped with rugged stainless steel connectors that provide up to 5,000 mating cycles when attached with proper care. Additionally, the flexibility of these cables makes it easier and safer to test a Device Under Test (DUT). A swept right angle 2.4mm and 1.85mm connector option allows these cables to fit in tight spaces and can reduce the length of cable required in many applications. The NMD connector options allow for secure connections to stabilize the test port and cable interface.

Click here to view our entire line of RF products.