- Low Insertion Loss Repeatability Electromechanical Relay Switches from Fairview Microwave
Click on a product below for more details.
Model No.
Frequency
(GHz)
Switch
Configuration
Actuator /
Features
Insertion
Loss,
Typ (dB)
Insertion Loss
Repeatability
(dB)
Isolation,
Typ (dB)
Cold Switching
Average Input
Power (Max Watts)
RF / Control
Connectors
Product
Image
FMSW6335 | DC to 20 |
SPDT |
Latching / Indicators / |
0.3 |
0.03 |
85 |
1 |
SMA / |
||
FMSW6336 | DC to 20 |
SPDT |
Latching / Inidicators / |
0.3 |
0.03 |
85 |
1 |
SMA / |
||
FMSW6337 | DC to 20 |
SPDT |
Latching / Indicators / |
0.3 |
0.03 |
85 |
1 |
SMA / |
||
FMSW6338 | DC to 20 |
SPDT |
Latching / Indicators / |
0.3 |
0.03 |
85 |
1 |
SMA / |
||
FMSW6333 | DC to 20 |
SP4T |
Latching / Inidicators / |
0.4 |
0.03 |
100 |
70 |
SMA / |
||
FMSW6341 | DC to 20 |
SP4T |
Latching / Inidicators / |
0.4 |
0.03 |
100 |
70 |
SMA / |
||
FMSW6334 | DC to 40 |
SP4T |
Lathcing / Inidicators / |
0.4 |
0.05 |
100 |
5 |
2.92mm / |
||
FMSW6342 | DC to 40 |
SP4T |
Latching / Indicators / |
0.4 |
0.05 |
100 |
5 |
2.92mm / |
||
FMSW6331 | DC to 20 |
SP6T |
Latching / Indicators / |
0.4 |
0.03 |
100 |
70 |
SMA / |
||
FMSW6339 | DC to 20 |
SP6T |
Latching / Indicators / |
0.4 |
0.03 |
100 |
70 |
SMA / |
||
FMSW6332 | DC to 40 |
SP6T |
Latching / Indicators / |
0.4 |
0.05 |
100 |
5 |
2.92mm / |
||
FMSW6340 | DC to 40 |
SP6T |
Latching / Indicators / |
0.4 |
0.05 |
100 |
5 |
2.92mm / |
||
Low Insertion Loss Repeatability Electromechanical Relay Switches from Fairview Microwave
Fairview Microwave’s electromechanical switches exhibit extremely low insertion loss repeatability with guaranteed levels of 0.03 to 0.05 dB over 5 to 10 million switching cycles, depending on the model. Performance includes low insertion loss of 0.3 dB with high isolation of 100 dB typical, and input power ratings of up to 70 watts CW and up to 1 watt for hot switching applications.
These switches cover broadband frequencies from DC to 40 GHz and are offered in three configurations: single-pole double-throw (SPDT), single-pole four-throw (SP4T) and single-pole six-throw (SP6T). They have latching actuators and desirable features that include indicators, self-cut-off, TTL and 50 Ohm terminations.
These rugged, MIL-grade electromechanical switches are RoHS and REACH compliant and guaranteed to meet MIL-STD-202 environmental test conditions that include exposure to humidity, altitude, temperature cycling, vibration and shock.
Another important feature is all package designs are shielded for EMI/RFI protection and magnetic fields. Models are available with either SMA or 2.92mm connectors depending on the operational frequency. Multi-throw models support HE10 connectors with ribbon cable assemblies for DC, indicator and TTL logic controls, and all models are export-rated as EAR99.
Model No.
Frequency
(MHz)
Switch
Configuration
Actuator /
Features
Insertion
Loss,
Typ (dB)
Insertion Loss
Repeatability
(dB)
Isolation,
Typ (dB)
Cold Switching
Average Input
Power (Max Watts)
RF / Control
Connectors
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689