Standard gain horn waveguide antennas from Fairview Microwave, also referred to as microwave horn antennas or waveguide horn antennas, are broadband passive devices shaped like a pyramidal horn design to direct a beam of radio waves. Standard gain horn antennas are also used as calibration devices that measure the gain of other antennas. The Fairview Microwave waveguide horn antenna product line includes waveguide sizes WR-28, WR-34, WR-42, WR-51, WR-62, WR-75, WR-90, WR-102, WR-112, WR-137, WR-159, WR-187, WR-229, WR-284, and WR-430.
Fairview Microwave offers waveguide horn antennas with frequency capabilities ranging from 1.7 GHz to 40 GHz. Our standard gain horn antenna products come in 10 dBi, 15 dBi and 20 dBi models. Fairview's standard gain horn antennas are also available with a waveguide to coax adapter, known as a connectorized horn antenna. All of our RF and microwave gain horn antennas are RoHS and REACH compliant.
Fairview Microwave offers the broadest and deepest inventory of RF and microwave components available. Waveguide horn antennas are in stock and available for same day shipment!
Click here to view our entire line of RF products.
© Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689