- Waveguide Twists from Fairview Microwave
Click on a product below for more details.
Model No.
Waveguide
Size
Frequency
Band
(GHz)
Twist
Plane
Offset
Degree
Flange
Product
Image
SMW10TW1001 | WR-10 |
75 - 110 |
90 |
UG-387/U-Mod |
||||
SMW10TW1002 | WR-10 |
75 - 110 |
Left-hand |
45 |
UG-387/U-Mod |
|||
SMW10TW1003 | WR-10 |
75 - 110 |
Right-hand |
45 |
UG-387/U-Mod |
|||
SMW12TW1001 | WR-12 |
60 - 90 |
90 |
UG-387/U |
||||
SMW12TW1002 | WR-12 |
60 - 90 |
Left-hand |
45 |
UG-387/U |
|||
SMW12TW1003 | WR-12 |
60 - 90 |
Right-hand |
45 |
UG-387/U |
|||
SMW15TW1001 | WR-15 |
50 - 75 |
90 |
UG-385/U |
||||
SMW15TW1002 | WR-15 |
50 - 75 |
Left-hand |
45 |
UG-385/U |
|||
SMW15TW1003 | WR-15 |
50 - 75 |
Right-hand |
45 |
UG-385/U |
|||
SMW19TW1001 | WR-19 |
40 - 60 |
90 |
UG-383/U-Mod |
||||
SMW19TW1002 | WR-19 |
40 - 60 |
Left-hand |
45 |
UG-383/U-Mod |
|||
SMW19TW1003 | WR-19 |
40 - 60 |
Right-hand |
45 |
UG-383/U-Mod |
|||
SMW22TW1001 | WR-22 |
33 - 50 |
90 |
UG-383/U |
||||
SMW22TW1002 | WR-22 |
33 - 50 |
Left-hand |
45 |
UG-383/U |
|||
SMW22TW1003 | WR-22 |
33 - 50 |
Right-hand |
45 |
UG-383/U |
|||
SMW28TW1001 | WR-28 |
26.5 - 40 |
90 |
UG-599/U |
||||
SMW28TW1002 | WR-28 |
26.5 - 40 |
Left-hand |
45 |
UG-599/U |
|||
SMW28TW1003 | WR-28 |
26.5 - 40 |
Right-hand |
45 |
UG-599/U |
|||
SMW42TW1001 | WR-42 |
18 - 26.5 |
90 |
UG-595/U |
||||
SMW42TW1002 | WR-42 |
18 - 26.5 |
Left-hand |
45 |
UG-595/U |
|||
SMW42TW1003 | WR-42 |
18 - 26.5 |
Right-hand |
45 |
UG-595/U |
|||
Waveguide Twists
Fairview Microwave’s precision waveguide twists operate from 18 to 110 GHz across seven frequency bands with waveguide sizes ranging from WR-42 (18 GHz) to WR-10 (110 GHz). Our portfolio of waveguide twists feature gold plated brass construction that offers excellent electrical performance with VSWR as low as 1.02:1 and insertion loss as low as 0.2 dB. Both 45° and 90° waveguide twists are available from stock, with the 45° versions being available in both right hand and left hand twist configurations. All of our waveguide twists are in-stock and ready to ship today!
Model No.
Waveguide
Size
Frequency
Band
(GHz)
Twist
Plane
Offset
Degree
Flange
Product
Image
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689