RG142 Flexible Coax Cable FEP Jacket M17/60
SKU: M17/60-RG142
Key Specifications
Key Specifications. |
Generic Name | RG142 |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Jacket Diameter | 0.195 in |
Jacket Material | FEP |
No. of Shields | 2 |
Frequency, Max | 8 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1 in |
Coax Type | Coax |
Description
RG142 Flexible Coax Cable FEP Jacket M17/60
RG142 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave M17/60-RG142 coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable RG142 is constructed with a 0.195 inch diameter and FEP jacket.
RG142 M17/60-RG142 flexible 50 Ohm coax cable with FEP jacket is rated for a 8 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and flexible coax cable is built with a shield count of 2.
Fairview Microwave RG142 coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. RG142 coax cable specs for this wire properties can be found on its RF coax cable RG-142 datasheet PDF specifications above.
RG142 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This RG-142 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.